??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22730.0712 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22730. - Self-Aligning Pads / with reamed hole, flat-faced ball, ribbed surface
Bill of material
22730.0712 Self-Aligning Pad
BESTNR
Ref. No.
22730.0712
AUS
Version
with locating hole, flat-faced ball, ribbed surface
MAT
Material
Heat-treated steel
D1
n6
12 mm
D2
Thread
M 3
ROT
°
D3
7.2 mm
L1
±0.1
11 mm
L3
max.
3.2 mm
KG
ball
10 mm
AB
Locating hole
12H7 x 6min.
BESTA
Load capacity for static load max.
10 kN
G
Weight
10 g
Embedded user actions